Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Pressure switch [EC000243]
Bill of material
088527
PREVIEW
Preview
PLID
088527
MANUTYPEDESC
Manufacturer Type Description
MCS11
DESCSHORT
Short Description
Pressure switch, 1W, 15bar
DESCLONG
Long Description
IEC EN 60947-5-1, IP65_x, pressure monitoring of liquid and gaseous media, e. g. compressed air, for actuation of the auxiliary circuits, make and break pressure: separately adjustable
INTNO
International product number
4015080885276
NETTO_WEIGHT
Netto weight
0.38300 kg
ECLASS_13_0
Pressure monitoring equipment [AKF108019]
ETIM_9_0
Pressure switch [EC000243]
EF007239
Suitable as guard
true
EF007226
Suitable as 2-point controller
true
EF007228
Suitable as limiter
false
EF020449
Max. operating pressure
15000 hPa
EF007124
Engaging pressure
0 - 10.4 bar
EF001410
Initial setting
0 - 0 hPa
EF007008
Switch off pressure
0 - 11 bar
EF001411
End setting
0 - 0 hPa
EF008261
Pressure-switching differential
0 bar
EF007365
Max. test pressure
32 bar
EF007080
Bursting pressure
90 bar
EF007369
Medium temperature
25 - 80 °C
EF000443
Connection
Internal thread cylindrical BSPP-G (ISO 228-1)
EF022694
Thread size
1/2 inch
EF007029
Rated voltage Ue at AC 50 Hz
0 - 230 V
EF007030
Rated voltage Ue at AC 60 Hz
0 - 230 V
EF007031
Rated voltage Ue at DC
0 - 110 V
EF006812
Initial value measuring range pressure
0 Pa
EF007134
End value measuring range pressure
0 Pa
EF001364
Rated operation power at AC-3, 400 V
0.0 kW
EF001409
Switching capacity at AC-3, 240 V
0 kA
EF001393
Rated operation current Ie at AC-1, 400 V
0 A
EF001392
Rated operation current Ie at AC-3, 400 V
0.0 A
EF001376
Number of auxiliary contacts as normally open contact
0
EF001377
Number of auxiliary contacts as normally closed contact
0
EF003531
Number of auxiliary contacts as change-over contact
1
EF003961
Type of electric connection
Screw connection
EF001375
Number of normally closed contacts as main contact
0
EF001374
Number of normally open contacts as main contact
0
EF008211
Adjustable current range
0 - 0 A
EF007378
With hand operation
false
EF001408
With manual on/off switch
false
EF007132
Electronic version
false
EF000458
With display
false
EF004663
Explosion-proof
false
EF005474
Degree of protection (IP)
IP65
EF011959
Degree of protection (NEMA)
Other
EF000040
Height
111 mm
EF000008
Width
60 mm
EF000551
Diameter
0 mm
EF000049
Depth
96 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices